??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS Q08M-PO-PR20-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS Q08M-PO-PR20-S49
VERF
Availability
Available
BC
Order code
BOS01TA
TC
Artikelbezeichnung
BOS Q08M-PO-PR20-S49
PX
Product view
49469_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.01700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = Q08M, Dimension = 8 x 59 x 8 mm, Interface = PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 3.0 mm Light exit, Range = 0...1 m, Connection = Connector, M8x1-Male, 3-pin, Housing material = Zinc, Die casting, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.